COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

06029181 N/A Bunting FFM Series N/A 18 mm N/A 26 mm N/A 2 mm N/A 18 mm
06051947 N/A Bunting EXEF Series 1.5000 Inch (in) Bore Diameter Flanged Bearing N/A 1.5000 in N/A N/A N/A 3.0000 in
06177343 N/A Bunting EXEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 0.7500 in
06195484 N/A Bunting FFM Series N/A 14 mm N/A 22 mm N/A 2 mm N/A 14 mm
06200357 N/A Bunting FFM Series N/A 10 mm N/A 22 mm N/A 3 mm N/A 8 mm
06429572 N/A Bunting FFM Series N/A 18 mm N/A 30 mm N/A 3 mm N/A 22 mm
06617468 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 3/32 in N/A 1.5000 in
06633657 N/A Bunting FFM Series N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 10 mm
06705844 N/A Bunting FFM Series N/A 40 mm N/A 60 mm N/A 5 mm N/A 40 mm
06746769 N/A Bunting FF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 2.0000 in N/A 1/16 in N/A 1.5000 in
06822745 N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
06879716 N/A Bunting FFM Series N/A 12 mm N/A 24 mm N/A 3 mm N/A 12 mm
06926459 N/A Bunting FFM Series N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 25 mm
06998558 N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.2500 in
07001523 N/A Bunting FFM Series N/A 20 mm N/A 28 mm N/A 2 mm N/A 20 mm
07178098 N/A Bunting FFM Series N/A 10 mm N/A 22 mm N/A 3 mm N/A 10 mm
07270647 N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 3/32 in N/A 1.0000 in
07280578 N/A Bunting ECOF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.0000 in
07315621 N/A Bunting EXEF Series 3.5000 Inch (in) Bore Diameter Flanged Bearing N/A 3.5000 in N/A N/A N/A 3.0000 in
07334872 N/A Bunting EXEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
07503439 N/A Bunting FFM Series N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 12 mm
08004621 N/A Bunting BBEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
08004622 N/A Bunting BBEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/32 in N/A 0.7500 in
00023792 N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/8 in N/A 0.5000 in
00023793 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/8 in N/A 0.2500 in
Unit of Measure
« 11 12