COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00023795 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/8 in N/A 0.3750 in
00023798 N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.6250 in
00023836 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 0.7500 in
00478094 N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.4375 in N/A 1/8 in N/A 0.1875 in
01478833 N/A Bunting EF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/16 in N/A 0.4375 in
08004623 N/A Bunting BBEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
08004624 N/A Bunting BBEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.2500 in
08004625 N/A Bunting BBEF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.5000 in
08004626 N/A Bunting BBEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.0000 in
08004627 N/A Bunting BBEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
08004628 N/A Bunting BBEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 0.7500 in
08004629 N/A Bunting BBEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.0000 in
08004630 N/A Bunting BBEF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.5000 in
08004631 N/A Bunting BBEF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.7500 in
08004632 N/A Bunting BBEF Series 1.5000 Inch (in) Bore Diameter Flanged Bearing N/A 1.5000 in N/A 2.0000 in N/A 3/16 in N/A 1.5000 in
08004633 N/A Bunting BBEF Series 1.6250 Inch (in) Bore Diameter Flanged Bearing N/A 1.6250 in N/A 2.2500 in N/A 3/16 in N/A 2.0000 in
08004634 N/A Bunting BBEF Series 1.7500 Inch (in) Bore Diameter Flanged Bearing N/A 1.7500 in N/A 3.0000 in N/A 1/4 in N/A 2.5000 in
08004635 N/A Bunting BBEF Series 2.0000 Inch (in) Bore Diameter Flanged Bearing N/A 2.0000 in N/A 2.5000 in N/A 1/8 in N/A 2.0000 in
08051042 N/A Bunting FF Series 1.1251 Inch (in) Bore Diameter Flanged Bearing N/A 1.1251 in N/A 1.7500 in N/A 1/8 in N/A 1.2500 in
Unit of Measure
« 11 12