COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00008869 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
00008874 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.0000 in
00008879 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
00008884 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 1.5000 in
00008895 N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.5000 in
00008901 N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.9375 in N/A 1/8 in N/A 0.7500 in
00008904 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.8750 in
00008912 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.2500 in
00008916 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.5000 in
00008920 N/A Bunting FFB Series 0.5625 Inch (in) Bore Diameter Flanged Bearing N/A 0.5625 in N/A 1 in N/A 1/8 in N/A 1.0000 in
00008924 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.5000 in
00008936 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.2500 in
00008941 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.7500 in
00008946 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.0000 in
00008951 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.2500 in
00008956 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.0625 in N/A 5/32 in N/A 1.4375 in
00008960 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.0625 in N/A 5/32 in N/A 1.5000 in
00008965 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
00008968 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 0.7500 in
00008973 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 1.0000 in
00008978 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 1.2500 in
00008983 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 5/32 in N/A 1.7500 in
00008987 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
00008994 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 5/32 in N/A 0.7500 in
00008998 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 5/32 in N/A 1.0000 in
Unit of Measure
 1 2 3 4 5 »