COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00009124 N/A Bunting EF Series 2.0000 Inch (in) Bore Diameter Flanged Bearing N/A 2.0000 in N/A 2.5000 in N/A 1/8 in N/A 2.0000 in
00009975 N/A Bunting EF Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
00009978 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.0000 in
00009981 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.6250 in
00009984 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.7500 in
00009987 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.0000 in
00009990 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.7500 in
00009993 N/A Bunting EF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.2500 in
00010000 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 0.5625 in
00010004 N/A Bunting FFB Series 0.1875 Inch (in) Bore Diameter Flanged Bearing N/A 0.1875 in N/A 0.3750 in N/A 3/64 in N/A 0.3750 in
00010008 N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/64 in N/A 0.2500 in
00010012 N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/64 in N/A 0.3750 in
00010016 N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/64 in N/A 0.5000 in
00010021 N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/64 in N/A 0.6250 in
00010025 N/A Bunting FFB Series 0.2500 Inch (in) Bore Diameter Flanged Bearing N/A 0.2500 in N/A 0.5000 in N/A 3/64 in N/A 0.7500 in
00010030 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6250 in N/A 3/32 in N/A 0.3750 in
00010035 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6250 in N/A 3/32 in N/A 0.7500 in
00010040 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6875 in N/A 3/32 in N/A 0.3750 in
00010045 N/A Bunting EF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6875 in N/A 1/16 in N/A 0.3750 in
00010048 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 3/32 in N/A 0.5000 in
00010052 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
00010055 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
00010059 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 1.0000 in
00010064 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
00010068 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
Unit of Measure
 1 2 3 4 5 »