COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00010070 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
00010074 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
00010078 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
00010082 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.9375 in N/A 1/8 in N/A 0.5000 in
00010086 N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
00010089 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.9375 in N/A 1/8 in N/A 0.7500 in
00010093 N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
00010097 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 0.7500 in
00010103 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 1 in N/A 1/8 in N/A 1.0000 in
00010107 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.6250 in
00010111 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 0.7500 in
00010115 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.0000 in
00010119 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.1250 in
00010122 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.0625 in N/A 5/32 in N/A 0.7500 in
00010126 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.0625 in N/A 5/32 in N/A 1.0000 in
00010130 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.0625 in N/A 5/32 in N/A 1.2500 in
00010134 N/A Bunting EF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1 in N/A 1/8 in N/A 1.5000 in
00010138 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 5/32 in N/A 0.7500 in
00010142 N/A Bunting FFB Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 5/32 in N/A 1.0000 in
00010147 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.5000 in
00010150 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1250 in N/A 1/8 in N/A 0.7500 in
00010153 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 0.7500 in
00010156 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.1875 in N/A 5/32 in N/A 1.0000 in
00010160 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.0000 in
00010163 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.1250 in
Unit of Measure
« 6 7 8 9 10 »