COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00010168 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.2500 in
00010171 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 1/8 in N/A 1.5000 in
00010174 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 0.6250 in
00010177 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 5/32 in N/A 0.7500 in
00010181 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 5/32 in N/A 1.0000 in
00010185 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
00010188 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.1250 in
00010191 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 5/32 in N/A 1.2500 in
00010196 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.2500 in
00010199 N/A Bunting FFB Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 5/32 in N/A 1.5000 in
00010203 N/A Bunting EF Series 0.7500 Inch (in) Bore Diameter Flanged Bearing N/A 0.7500 in N/A 1.250 in N/A 3/16 in N/A 1.5000 in
00010206 N/A Bunting FFB Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 5/32 in N/A 0.7500 in
00010210 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 3/16 in N/A 0.7500 in
00010213 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.250 in N/A 3/16 in N/A 1.0000 in
00010216 N/A Bunting FFB Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.3750 in N/A 5/32 in N/A 1.0000 in
00010220 N/A Bunting EF Series 0.8750 Inch (in) Bore Diameter Flanged Bearing N/A 0.8750 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
00010223 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 0.7500 in
00010227 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.0000 in
00010230 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 3/16 in N/A 1.2500 in
00010234 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.2500 in
00010237 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 3/16 in N/A 1.5000 in
00010241 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.5000 in N/A 1/8 in N/A 1.5000 in
00010244 N/A Bunting FFB Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 1.7500 in
00010247 N/A Bunting EF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing N/A 1.0000 in N/A 1.6250 in N/A 3/16 in N/A 2.0000 in
00010250 N/A Bunting FFB Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 3/16 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »