Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 03928271 | N/A Bunting FFM Series | N/A 25 mm | N/A 39 mm | N/A 3.5 mm | N/A 20 mm |
| 04182076 | N/A Bunting FF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | N/A 0.3125 in | N/A 0.5625 in | N/A 1/8 in | N/A 0.5000 in |
| 04183068 | N/A Bunting EF Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | N/A 0.1875 in | N/A 0.4375 in | N/A 1/8 in | N/A 0.2500 in |
| 04247679 | N/A Bunting FFM Series | N/A 50 mm | N/A 62 mm | N/A 3 mm | N/A 40 mm |
| 04305074 | N/A Bunting FFM Series | N/A 50 mm | N/A 70 mm | N/A 5 mm | N/A 40 mm |
| 04314610 | N/A Bunting FFM Series | N/A 14 mm | N/A 26 mm | N/A 3 mm | N/A 22 mm |
| 04342216 | N/A Bunting FFM Series | N/A 16 mm | N/A 24 mm | N/A 2 mm | N/A 16 mm |
| 04383194 | N/A Bunting FFM Series | N/A 8 mm | N/A 14 mm | N/A 1.5 mm | N/A 10 mm |
| 04412120 | N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | N/A 0.5000 in | N/A 0.750 in | N/A 3/32 in | N/A 0.3750 in |
| 04511332 | N/A Bunting FFM Series | N/A 40 mm | N/A 60 mm | N/A 5 mm | N/A 25 mm |
| 04670095 | N/A Bunting FFM Series | N/A 12 mm | N/A 18 mm | N/A 1.5 mm | N/A 20 mm |
| 04671148 | N/A Bunting FF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/16 in | N/A 0.7500 in |
| 04672295 | N/A Bunting FFM Series | N/A 6 mm | N/A 14 mm | N/A 2 mm | N/A 6 mm |
| 04694189 | N/A Bunting ECOF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/8 in | N/A 0.7500 in |
| 04733897 | N/A Bunting FF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing | N/A 0.6250 in | N/A 1 in | N/A 1/4 in | N/A 0.6250 in |
| 04766636 | N/A Bunting FFM Series | N/A 15 mm | N/A 23 mm | N/A 2 mm | N/A 16 mm |
| 05091697 | N/A Bunting FF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.6250 in | N/A 1/16 in | N/A 1.5000 in |
| 05118360 | N/A Bunting FFM Series | N/A 8 mm | N/A 16 mm | N/A 2 mm | N/A 8 mm |
| 05162401 | N/A Bunting BBEF Series 1.0000 Inch (in) Bore Diameter Flanged Bearing | N/A 1.0000 in | N/A 1.5000 in | N/A 1/16 in | N/A 0.7500 in |
| 05190116 | N/A Bunting FFM Series | N/A 4 mm | N/A 12 mm | N/A 2 mm | N/A 12 mm |
| 05235052 | N/A Bunting FFM Series | N/A 8 mm | N/A 16 mm | N/A 2 mm | N/A 12 mm |
| 05235053 | N/A Bunting FFM Series | N/A 12 mm | N/A 24 mm | N/A 3 mm | N/A 20 mm |
| 05270356 | N/A Bunting FFM Series | N/A 20 mm | N/A 32 mm | N/A 3 mm | N/A 12 mm |
| 05345152 | N/A Bunting FFM Series | N/A 40 mm | N/A 60 mm | N/A 5 mm | N/A 30 mm |
| 05364858 | N/A Bunting FFM Series | N/A 10 mm | N/A 16 mm | N/A 1.5 mm | N/A 16 mm |