COMPANY HEADER
Print Back
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

05799187 N/A Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 15 mm N/A 750 sfpm N/A 20 mm N/A 16 mm
07742617 N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 60 mm N/A 750 sfpm N/A 70 mm N/A 50 mm
07838841 N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 50 mm N/A 750 sfpm N/A 60 mm N/A 50 mm
08004726 N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 6 mm N/A 750 sfpm N/A 10 mm N/A 10 mm
08004727 N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 6 mm N/A 750 sfpm N/A 12 mm N/A 6 mm
08004728 N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 6 mm N/A 750 sfpm N/A 12 mm N/A 10 mm
08004729 N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 6 mm N/A 750 sfpm N/A 12 mm N/A 12 mm
08004730 N/A Bunting CBM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 10 mm N/A 750 sfpm N/A 16 mm N/A 16 mm
08004731 N/A Bunting CBM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 12 mm N/A 750 sfpm N/A 15 mm N/A 12 mm
08004732 N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 14 mm N/A 750 sfpm N/A 18 mm N/A 18 mm
08004733 N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 14 mm N/A 750 sfpm N/A 18 mm N/A 22 mm
08004734 N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 14 mm N/A 750 sfpm N/A 20 mm N/A 14 mm
08004735 N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 14 mm N/A 750 sfpm N/A 20 mm N/A 16 mm
08004736 N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 14 mm N/A 750 sfpm N/A 20 mm N/A 22 mm
08004737 N/A Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 15 mm N/A 750 sfpm N/A 20 mm N/A 20 mm
08004738 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 22 mm N/A 18 mm
08004739 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 22 mm N/A 22 mm
08004740 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 22 mm N/A 28 mm
08004741 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 25 mm N/A 18 mm
08004742 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 25 mm N/A 22 mm
08004743 N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 18 mm N/A 750 sfpm N/A 25 mm N/A 28 mm
08004744 N/A Bunting CBM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 22 mm N/A 750 sfpm N/A 28 mm N/A 18 mm
08004745 N/A Bunting CBM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 25 mm N/A 750 sfpm N/A 30 mm N/A 20 mm
08004746 N/A Bunting CBM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 25 mm N/A 750 sfpm N/A 30 mm N/A 30 mm
08004747 N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 28 mm N/A 750 sfpm N/A 32 mm N/A 22 mm
Unit of Measure
1 2 3