COMPANY HEADER
Print Back
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08004748 N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 28 mm N/A 750 sfpm N/A 32 mm N/A 28 mm
08004749 N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 28 mm N/A 750 sfpm N/A 33 mm N/A 22 mm
08004750 N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 28 mm N/A 750 sfpm N/A 33 mm N/A 28 mm
08004751 N/A Bunting CBM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 30 mm N/A 750 sfpm N/A 38 mm N/A 25 mm
08004752 N/A Bunting CBM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 30 mm N/A 750 sfpm N/A 40 mm N/A 25 mm
08004753 N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 32 mm N/A 750 sfpm N/A 38 mm N/A 20 mm
08004754 N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 32 mm N/A 750 sfpm N/A 38 mm N/A 32 mm
08004755 N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 32 mm N/A 750 sfpm N/A 40 mm N/A 20 mm
08004756 N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 32 mm N/A 750 sfpm N/A 40 mm N/A 25 mm
08004757 N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 32 mm N/A 750 sfpm N/A 40 mm N/A 32 mm
08004758 N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 35 mm N/A 750 sfpm N/A 45 mm N/A 25 mm
08004759 N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 35 mm N/A 750 sfpm N/A 45 mm N/A 30 mm
08004760 N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 35 mm N/A 750 sfpm N/A 45 mm N/A 35 mm
08004761 N/A Bunting CBM Series 36 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 36 mm N/A 750 sfpm N/A 42 mm N/A 25 mm
08004762 N/A Bunting CBM Series 36 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 36 mm N/A 750 sfpm N/A 42 mm N/A 30 mm
08004763 N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 38 mm N/A 750 sfpm N/A 44 mm N/A 25 mm
08004764 N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 38 mm N/A 750 sfpm N/A 44 mm N/A 35 mm
08004765 N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 38 mm N/A 750 sfpm N/A 44 mm N/A 45 mm
08004766 N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 40 mm N/A 750 sfpm N/A 50 mm N/A 25 mm
08004767 N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 40 mm N/A 750 sfpm N/A 50 mm N/A 30 mm
08004768 N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 40 mm N/A 750 sfpm N/A 50 mm N/A 35 mm
08004769 N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 45 mm N/A 750 sfpm N/A 55 mm N/A 40 mm
08004770 N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 45 mm N/A 750 sfpm N/A 55 mm N/A 45 mm
08004771 N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 45 mm N/A 750 sfpm N/A 55 mm N/A 50 mm
08004772 N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 50 mm N/A 750 sfpm N/A 60 mm N/A 35 mm
Unit of Measure
1 2 3