Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08004773 | N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 50 mm | N/A 750 sfpm | N/A 60 mm | N/A 70 mm |
| 08004774 | N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 60 mm | N/A 750 sfpm | N/A 70 mm | N/A 40 mm |
| 08004775 | N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 60 mm | N/A 750 sfpm | N/A 70 mm | N/A 70 mm |
| 08004776 | N/A Bunting CBM Series 80 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 80 mm | N/A 750 sfpm | N/A 100 mm | N/A 80 mm |
| 08004777 | N/A Bunting CBM Series 100 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 100 mm | N/A 750 sfpm | N/A 120 mm | N/A 120 mm |