Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 05799187 | N/A Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 15 mm | N/A 750 sfpm | N/A 20 mm | N/A 16 mm |
| 07742617 | N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 60 mm | N/A 750 sfpm | N/A 70 mm | N/A 50 mm |
| 07838841 | N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 50 mm | N/A 750 sfpm | N/A 60 mm | N/A 50 mm |
| 08004726 | N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 6 mm | N/A 750 sfpm | N/A 10 mm | N/A 10 mm |
| 08004727 | N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 6 mm | N/A 750 sfpm | N/A 12 mm | N/A 6 mm |
| 08004728 | N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 6 mm | N/A 750 sfpm | N/A 12 mm | N/A 10 mm |
| 08004729 | N/A Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 6 mm | N/A 750 sfpm | N/A 12 mm | N/A 12 mm |
| 08004730 | N/A Bunting CBM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 10 mm | N/A 750 sfpm | N/A 16 mm | N/A 16 mm |
| 08004731 | N/A Bunting CBM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 12 mm | N/A 750 sfpm | N/A 15 mm | N/A 12 mm |
| 08004732 | N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 14 mm | N/A 750 sfpm | N/A 18 mm | N/A 18 mm |
| 08004733 | N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 14 mm | N/A 750 sfpm | N/A 18 mm | N/A 22 mm |
| 08004734 | N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 14 mm | N/A 750 sfpm | N/A 20 mm | N/A 14 mm |
| 08004735 | N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 14 mm | N/A 750 sfpm | N/A 20 mm | N/A 16 mm |
| 08004736 | N/A Bunting CBM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 14 mm | N/A 750 sfpm | N/A 20 mm | N/A 22 mm |
| 08004737 | N/A Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 15 mm | N/A 750 sfpm | N/A 20 mm | N/A 20 mm |
| 08004738 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 22 mm | N/A 18 mm |
| 08004739 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 22 mm | N/A 22 mm |
| 08004740 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 22 mm | N/A 28 mm |
| 08004741 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 25 mm | N/A 18 mm |
| 08004742 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 25 mm | N/A 22 mm |
| 08004743 | N/A Bunting CBM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 18 mm | N/A 750 sfpm | N/A 25 mm | N/A 28 mm |
| 08004744 | N/A Bunting CBM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 22 mm | N/A 750 sfpm | N/A 28 mm | N/A 18 mm |
| 08004745 | N/A Bunting CBM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 25 mm | N/A 750 sfpm | N/A 30 mm | N/A 20 mm |
| 08004746 | N/A Bunting CBM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 25 mm | N/A 750 sfpm | N/A 30 mm | N/A 30 mm |
| 08004747 | N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | N/A 28 mm | N/A 750 sfpm | N/A 32 mm | N/A 22 mm |