COMPANY HEADER
Print Back
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08004773 N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 50 mm N/A 750 sfpm N/A 60 mm N/A 70 mm
08004774 N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 60 mm N/A 750 sfpm N/A 70 mm N/A 40 mm
08004775 N/A Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 60 mm N/A 750 sfpm N/A 70 mm N/A 70 mm
08004776 N/A Bunting CBM Series 80 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 80 mm N/A 750 sfpm N/A 100 mm N/A 80 mm
08004777 N/A Bunting CBM Series 100 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing N/A 100 mm N/A 750 sfpm N/A 120 mm N/A 120 mm
Unit of Measure
1 2 3