COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Flange Width

Outside Diameter

Overall Length

02626404 N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 25 mm N/A 3.5 mm N/A 30 mm N/A 20 mm
02626409 N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 16 mm N/A 3.0 mm N/A 22 mm N/A 16 mm
02626410 N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 16 mm N/A 3.0 mm N/A 22 mm N/A 12 mm
02706767 N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 16 mm N/A 3.0 mm N/A 22 mm N/A 20 mm
02718195 N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 4 mm N/A 2.0 mm N/A 8 mm N/A 4 mm
02745993 N/A Bunting FFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 10 mm N/A 1.5 mm N/A 13 mm N/A 8 mm
05171653 N/A Bunting EP Series 6 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 6 mm N/A 2.0 mm N/A 10 mm N/A 10 mm
07580056 N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 16 mm N/A 2.0 mm N/A 20 mm N/A 12 mm
07631851 N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 50 mm N/A 3.0 mm N/A 56 mm N/A 50 mm
07661406 N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 18 mm N/A 2.0 mm N/A 22 mm N/A 22 mm
07693427 N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 50 mm N/A 5.0 mm N/A 60 mm N/A 50 mm
07721866 N/A Bunting FFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 10 mm N/A 1.5 mm N/A 13 mm N/A 6 mm
07977524 N/A Bunting FFM Series 20 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 20 mm N/A 3.0 mm N/A 26 mm N/A 20 mm
00023437 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 10 mm N/A 3.0 mm N/A 16 mm N/A 10 mm
08006527 N/A Bunting FFM Series 3 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 3 mm N/A 1.5 mm N/A 6 mm N/A 6 mm
08006528 N/A Bunting FFM Series 3 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 3 mm N/A 1.5 mm N/A 6 mm N/A 12 mm
08006529 N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 4 mm N/A 2.0 mm N/A 8 mm N/A 6 mm
08006530 N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 4 mm N/A 2.0 mm N/A 8 mm N/A 10 mm
08006531 N/A Bunting FFM Series 6 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 6 mm N/A 2.0 mm N/A 10 mm N/A 16 mm
08006532 N/A Bunting FFM Series 14 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 14 mm N/A 3.0 mm N/A 20 mm N/A 18 mm
08006533 N/A Bunting FFM Series 15 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 15 mm N/A 3.0 mm N/A 21 mm N/A 12 mm
08006534 N/A Bunting FFM Series 15 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 15 mm N/A 3.0 mm N/A 21 mm N/A 25 mm
08006535 N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 18 mm N/A 2.0 mm N/A 22 mm N/A 12 mm
08006536 N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 18 mm N/A 2.0 mm N/A 22 mm N/A 25 mm
08006537 N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 18 mm N/A 3.0 mm N/A 24 mm N/A 25 mm
Unit of Measure
1 2