Item # |
Item Name |
Bore Diameter |
Flange Width |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08006538 | N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 22 mm | N/A 2.5 mm | N/A 27 mm | N/A 16 mm |
| 08006539 | N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 22 mm | N/A 2.5 mm | N/A 27 mm | N/A 22 mm |
| 08006540 | N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 22 mm | N/A 2.5 mm | N/A 27 mm | N/A 25 mm |
| 08006541 | N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 25 mm | N/A 3.5 mm | N/A 30 mm | N/A 30 mm |
| 08006542 | N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 25 mm | N/A 3.5 mm | N/A 32 mm | N/A 30 mm |
| 08006543 | N/A Bunting FFM Series 28 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 28 mm | N/A 4.0 mm | N/A 33 mm | N/A 20 mm |
| 08006544 | N/A Bunting FFM Series 28 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 28 mm | N/A 4.0 mm | N/A 33 mm | N/A 25 mm |
| 08006545 | N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 32 mm | N/A 4.0 mm | N/A 38 mm | N/A 20 mm |
| 08006546 | N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 32 mm | N/A 4.0 mm | N/A 38 mm | N/A 25 mm |
| 08006547 | N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 32 mm | N/A 4.0 mm | N/A 38 mm | N/A 32 mm |
| 08006548 | N/A Bunting FFM Series 40 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 40 mm | N/A 5.0 mm | N/A 46 mm | N/A 25 mm |
| 08006549 | N/A Bunting FFM Series 40 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 40 mm | N/A 5.0 mm | N/A 46 mm | N/A 30 mm |
| 08006550 | N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 45 mm | N/A 3.0 mm | N/A 51 mm | N/A 25 mm |
| 08006551 | N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 45 mm | N/A 3.0 mm | N/A 51 mm | N/A 28 mm |
| 08006552 | N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 45 mm | N/A 3.0 mm | N/A 51 mm | N/A 32 mm |
| 08006553 | N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 45 mm | N/A 5.0 mm | N/A 56 mm | N/A 28 mm |
| 08006554 | N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 45 mm | N/A 5.0 mm | N/A 56 mm | N/A 35 mm |
| 08006555 | N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 50 mm | N/A 5.0 mm | N/A 60 mm | N/A 32 mm |
| 08006556 | N/A Bunting FFM Series 60 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 60 mm | N/A 5.0 mm | N/A 70 mm | N/A 50 mm |
| 08006557 | N/A Bunting FFM Series 60 Millimeter (mm) Bore Diameter Metric Flanged Bearing | N/A 60 mm | N/A 5.0 mm | N/A 70 mm | N/A 60 mm |