COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00002877 N/A Bunting AA Series 0.1563 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1563 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
00002890 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 1.0000 in
00002892 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
00002897 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 1.1250 in
00002899 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
00002937 N/A Bunting AA Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.6875 in
00002940 N/A Bunting AA Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.4375 in
00002941 N/A Bunting EP Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3125 in
00002959 N/A Bunting AA Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3125 in
00002987 N/A Bunting AA Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.5625 in
00002991 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.1875 in
00002993 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.3125 in
00002999 N/A Bunting AA Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 0.8125 in
00003027 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.6250 in
00003029 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
00003054 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.7500 in
00003056 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.6250 in
00003058 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5625 in
00003060 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 0.2500 in
00003066 N/A Bunting AA Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 1.2500 in
00003072 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6875 in
00003074 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3125 in
00003078 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.4375 in
00003084 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.2500 in
00003100 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 0.3750 in
Unit of Measure
 1 2 3 4 5 »