COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00006938 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
00006945 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
00006951 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
00006956 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
00006963 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
00006970 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
00007004 N/A Bunting AA Series 0.8125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8125 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
00007014 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
00007021 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
00007026 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
00007033 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
00007040 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
00007046 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
00007052 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.0000 in
00007056 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.0625 in N/A 1.2500 in
00007073 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8750 in
00007080 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
00007087 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.1250 in
00007094 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
00007101 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.3750 in
00007108 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
00007117 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
00007124 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.0000 in
00007131 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.2500 in
00007135 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.5000 in
Unit of Measure
« 11 12 13 14 15 »