Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00003150 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 0.7500 in |
| 00003152 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 1.2500 in |
| 00003154 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 1.5000 in |
| 00003176 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.3750 in |
| 00003178 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 00003255 | N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.3750 in |
| 00003257 | N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.6250 in |
| 00003263 | N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.4375 in |
| 00003266 | N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.1250 in |
| 00003275 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.3750 in |
| 00003278 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.0625 in | N/A 1.0000 in |
| 00003295 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 1.2500 in |
| 00003305 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 2.1250 in |
| 00003308 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 2.2500 in |
| 00003311 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 1.3750 in |
| 00003314 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 0.3750 in |
| 00003326 | N/A Bunting AA Series 0.9375 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.9375 in | N/A 1200 sfpm | N/A 1.0625 in | N/A 1.2500 in |
| 00003340 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.7500 in |
| 00003344 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.5000 in |
| 00003352 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.7500 in |
| 00003354 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.3750 in |
| 00003358 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 1.2500 in |
| 00003361 | N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.1250 in | N/A 0.8750 in |
| 00003368 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.5000 in |
| 00003381 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.25 in | N/A 2.5000 in |