COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00007965 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
00007972 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.5000 in
00007979 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
00007984 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
00007989 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
00007996 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
00008003 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
00008010 N/A Bunting EP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
00008014 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 1.0000 in
00008021 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
00008027 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
00008034 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
00008039 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.2500 in
00008046 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
00008053 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
00008060 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
00008067 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
00008074 N/A Bunting EP Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
00008078 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.7500 in
00008084 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.8750 in
00008090 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.0000 in
00008097 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.2500 in
00008103 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.3750 in
00008110 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
00008116 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.7500 in
Unit of Measure
« 21 22 23 24 25 »