COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00003393 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
00003395 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 3.0000 in
00003397 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
00003399 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
00003409 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
00003411 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.5000 in
00003425 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.25 in N/A 1.3750 in
00003427 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.5000 in
00003439 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.3750 in
00003444 N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 0.5000 in
00003448 N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 2.2500 in
00003450 N/A Bunting AA Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
00003458 N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 2.0000 in
00003470 N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
00003472 N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 2.2500 in
00003485 N/A Bunting AA Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.3125 in N/A 1.2500 in
00003489 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.4375 in N/A 1.7500 in
00003505 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
00003507 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.5625 in N/A 1.7500 in
00003515 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.5625 in N/A 1.2500 in
00003517 N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.5625 in N/A 1.5000 in
00003527 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
00003529 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
00003535 N/A Bunting AA Series 1.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
00003543 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
Unit of Measure
 1 2 3 4 5 »