COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 31 32 33 34 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08004657 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 35 sfpm N/A 1.25 in N/A 3.0000 in
08004658 N/A Bunting BBEP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 35 sfpm N/A 1.25 in N/A 1.0000 in
08004659 N/A Bunting BBEP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 35 sfpm N/A 1.25 in N/A 1.2500 in
08004660 N/A Bunting BBEP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 35 sfpm N/A 1.3750 in N/A 1.0000 in
08004661 N/A Bunting BBEP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 35 sfpm N/A 1.50 in N/A 0.5000 in
08004662 N/A Bunting BBEP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 35 sfpm N/A 1.50 in N/A 1.0000 in
08004663 N/A Bunting BBEP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 35 sfpm N/A 1.50 in N/A 2.0000 in
08004664 N/A Bunting BBEP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 35 sfpm N/A 1.50 in N/A 2.5000 in
08004665 N/A Bunting BBEP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 35 sfpm N/A 1.6250 in N/A 1.0000 in
08004666 N/A Bunting BBEP Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 35 sfpm N/A 1.6250 in N/A 1.5000 in
08004667 N/A Bunting BBEP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 35 sfpm N/A 1.75 in N/A 0.6250 in
08004668 N/A Bunting BBEP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 35 sfpm N/A 1.75 in N/A 1.0000 in
08004669 N/A Bunting BBEP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 35 sfpm N/A 1.75 in N/A 1.5000 in
08004670 N/A Bunting BBEP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 35 sfpm N/A 2.0000 in N/A 1.5000 in
08004671 N/A Bunting BBEP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 35 sfpm N/A 2.0000 in N/A 1.0000 in
08004672 N/A Bunting BBEP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 35 sfpm N/A 2.0000 in N/A 2.0000 in
08004673 N/A Bunting BBEP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 35 sfpm N/A 2.0000 in N/A 2.5000 in
08004674 N/A Bunting BBEP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 35 sfpm N/A 2.2500 in N/A 1.0000 in
08004675 N/A Bunting BBEP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 35 sfpm N/A 2.2500 in N/A 2.0000 in
08004676 N/A Bunting BBEP Series 3.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 3.0000 in N/A 35 sfpm N/A 3.50 in N/A 3.0000 in
08005858 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.6875 in
08037902 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
Unit of Measure
« 31 32 33 34