Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00003549 | N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.2500 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 1.7500 in |
| 00003551 | N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.3750 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 2.0000 in |
| 00003555 | N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.3750 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 1.5000 in |
| 00003557 | N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.3750 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 1.7500 in |
| 00003565 | N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.4375 in | N/A 1200 sfpm | N/A 1.75 in | N/A 1.8750 in |
| 00003569 | N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.4375 in | N/A 1200 sfpm | N/A 1.75 in | N/A 2.2500 in |
| 00003571 | N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.4375 in | N/A 1200 sfpm | N/A 1.75 in | N/A 1.1250 in |
| 00003573 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 1.1250 in |
| 00003577 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 0.5000 in |
| 00003579 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 0.6250 in |
| 00003584 | N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.6250 in | N/A 1200 sfpm | N/A 1.8750 in | N/A 1.0000 in |
| 00003586 | N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.6250 in | N/A 1200 sfpm | N/A 1.8750 in | N/A 2.7500 in |
| 00003588 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.8750 in | N/A 1.7500 in |
| 00003595 | N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.7500 in | N/A 1200 sfpm | N/A 2.0000 in | N/A 1.8750 in |
| 00003597 | N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.7500 in | N/A 1200 sfpm | N/A 2.0000 in | N/A 2.7500 in |
| 00003608 | N/A Bunting AA Series 1.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.8750 in | N/A 1200 sfpm | N/A 2.2500 in | N/A 2.0000 in |
| 00003614 | N/A Bunting AA Series 1.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.8750 in | N/A 1200 sfpm | N/A 2.2500 in | N/A 2.5000 in |
| 00003618 | N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.7500 in | N/A 1200 sfpm | N/A 2.2500 in | N/A 3.0000 in |
| 00003632 | N/A Bunting AA Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 1.6250 in |
| 00003636 | N/A Bunting AA Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 3.5000 in |
| 00003646 | N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.00 in | N/A 2.5000 in |
| 00003652 | N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.1250 in | N/A 2.7500 in |
| 00003656 | N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.7500 in | N/A 1200 sfpm | N/A 3.1250 in | N/A 4.0000 in |
| 00003667 | N/A Bunting AA Series 4.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 4.5000 in | N/A 1200 sfpm | N/A 5.2500 in | N/A 5 in |
| 00003671 | N/A Bunting AAB Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.3750 in | N/A 1200 sfpm | N/A 0.50 in | N/A 0.5000 in |