COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00005439 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.7500 in
00005446 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
00005452 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3125 in
00005457 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
00005464 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
00005471 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
00005478 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
00005485 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.8750 in
00005491 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 1.0000 in
00005498 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 1.1250 in
00005501 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 1.2500 in
00005506 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3750 in
00005513 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 0.5000 in
00005520 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 0.6250 in
00005527 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 0.7500 in
00005539 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 1.0000 in
00005547 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 0.5000 in
00005554 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 0.7500 in
00005561 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
00005567 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 1.2500 in
00005571 N/A Bunting AA Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3125 in
00005578 N/A Bunting EP Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
00005585 N/A Bunting EP Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
00005592 N/A Bunting EP Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
00005599 N/A Bunting EP Series 0.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
Unit of Measure
« 6 7 8 9 10 »