COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00005767 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.5000 in
00005774 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.6250 in
00005781 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.7500 in
00005788 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.8750 in
00005795 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
00005801 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 1.1250 in
00005808 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 1.2500 in
00005815 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 0.3750 in
00005822 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 0.5000 in
00005829 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 0.6250 in
00005834 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 0.7500 in
00005841 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 0.8750 in
00005846 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 1.0000 in
00005854 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.5625 in N/A 1.2500 in
00005861 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3750 in
00005868 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5000 in
00005875 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6250 in
00005882 N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.7500 in
00005889 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 0.8750 in
00005896 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 1.0000 in
00005903 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.6250 in N/A 1.2500 in
00005910 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.3750 in
00005915 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
00005922 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.7500 in
00005929 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
Unit of Measure
« 6 7 8 9 10 »