Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00006270 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.5000 in |
| 00006277 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.6250 in |
| 00006282 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 00006289 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.8750 in |
| 00006294 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.0000 in |
| 00006301 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.2500 in |
| 00006308 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 00006314 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 1 in | N/A 0.7500 in |
| 00006318 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 1 in | N/A 1.0000 in |
| 00006322 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 1 in | N/A 1.5000 in |
| 00006326 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 1 in | N/A 2.0000 in |
| 00006331 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 0.5000 in |
| 00006338 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 0.7500 in |
| 00006345 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 1.0000 in |
| 00006351 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 1.2500 in |
| 00006357 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 1.5000 in |
| 00006362 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.75 in | N/A 0.5000 in |
| 00006369 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.75 in | N/A 0.7500 in |
| 00006376 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.75 in | N/A 1.0000 in |
| 00006382 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.75 in | N/A 1.2500 in |
| 00006389 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.75 in | N/A 1.5000 in |
| 00006396 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 0.5000 in |
| 00006401 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 0.7500 in |
| 00006408 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 1.0000 in |
| 00006415 | N/A Bunting EP Series 0.5625 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5625 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 1.2500 in |