Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00006600 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.7500 in |
| 00006605 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 00006618 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.5000 in |
| 00006623 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.6250 in |
| 00006628 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 0.7500 in |
| 00006642 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.0000 in |
| 00006649 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.2500 in |
| 00006656 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.5000 in |
| 00006663 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 1.7500 in |
| 00006669 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 1 in | N/A 2.0000 in |
| 00006674 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 00006681 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.0000 in |
| 00006688 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.2500 in |
| 00006695 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 00006700 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.7500 in |
| 00006705 | N/A Bunting EP Series 0.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6875 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 00006710 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.5000 in |
| 00006715 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.6250 in |
| 00006722 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 00006729 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.8750 in |
| 00006737 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.0000 in |
| 00006742 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.1250 in |
| 00006748 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.2500 in |
| 00006754 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 00006760 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 1.6250 in |