COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00006766 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.5000 in
00006771 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
00006776 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
00006783 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 0.8750 in
00006788 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.0000 in
00006799 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.2500 in
00006806 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.5000 in
00006817 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.7500 in
00006826 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 2.0000 in
00006833 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
00006840 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
00006845 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
00006851 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.8750 in
00006858 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.0000 in
00006864 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.1250 in
00006871 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
00006878 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.5000 in
00006884 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.7500 in
00006891 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.0000 in
00006898 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.5000 in
00006905 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.5000 in
00006910 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
00006917 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
00006924 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
00006931 N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
Unit of Measure
« 11 12 13 14 15 »