COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00007295 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.5000 in
00007301 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 1.7500 in
00007305 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1875 in N/A 2.0000 in
00007311 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 0.5000 in
00007318 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 0.7500 in
00007325 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 0.8750 in
00007332 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.0000 in
00007339 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.2500 in
00007346 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.3750 in
00007353 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
00007360 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.7500 in
00007367 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.0000 in
00007374 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.2500 in
00007381 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.5000 in
00007388 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 3.0000 in
00007394 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 2.5000 in
00007401 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.2500 in
00007408 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.5000 in
00007415 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 1.7500 in
00007422 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 2.0000 in
00007438 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.0000 in
00007445 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.2500 in
00007452 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.5000 in
00007459 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 1.7500 in
00007466 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3750 in N/A 2.0000 in
Unit of Measure
« 16 17 18 19 20 »