COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00007638 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
00007644 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
00007651 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
00007657 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
00007664 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
00007670 N/A Bunting EP Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
00007677 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.2500 in
00007683 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 1.5000 in
00007690 N/A Bunting AA Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.0000 in
00007697 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 2.5000 in
00007702 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.4375 in N/A 3.0000 in
00007706 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
00007713 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
00007718 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.5000 in
00007725 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 1.7500 in
00007730 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.0000 in
00007737 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 2.5000 in
00007744 N/A Bunting EP Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1875 in N/A 1200 sfpm N/A 1.50 in N/A 3.0000 in
00007747 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.5000 in
00007753 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.6250 in
00007759 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.7500 in
00007765 N/A Bunting EP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 0.8750 in
00007772 N/A Bunting EP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.0000 in
00007779 N/A Bunting EP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.1250 in
00007784 N/A Bunting EP Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.50 in N/A 1.2500 in
Unit of Measure
« 16 17 18 19 20 »