COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00008123 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.0000 in
00008129 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.2500 in
00008136 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 2.5000 in
00008143 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 3.0000 in
00008155 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8125 in N/A 1.6250 in
00008162 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
00008169 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
00008176 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
00008187 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 3.0000 in
00008192 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
00008199 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
00008204 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
00008211 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
00008218 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
00008222 N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 2.0000 in N/A 3.5000 in
00008229 N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.2500 in
00008236 N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.5000 in
00008243 N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.7500 in
00008247 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.0000 in
00008258 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.5000 in
00008263 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 3.0000 in
00008268 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
00008272 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
00008279 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
00008285 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
Unit of Measure
« 21 22 23 24 25 »