COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00008292 N/A Bunting EP Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
00008302 N/A Bunting EP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 2.0000 in
00008312 N/A Bunting AA Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 4.0000 in
00008315 N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.0000 in
00008321 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.2500 in
00008325 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.5000 in
00008331 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.7500 in
00008336 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.0000 in
00008343 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.5000 in
00008350 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 3.0000 in
00008357 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 1.5000 in
00008364 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 2.0000 in
00008371 N/A Bunting EP Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.1250 in N/A 3.0000 in
00008376 N/A Bunting EP Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.0000 in
00008382 N/A Bunting EP Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 2.5000 in
00008387 N/A Bunting EP Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 3.0000 in
00008394 N/A Bunting EP Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2.3125 in N/A 4.0000 in
00008399 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.0000 in
00008405 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.5000 in
00008411 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.0000 in
00008417 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.5000 in
00008423 N/A Bunting AA Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 3.0000 in
00008429 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.5000 in
00008436 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.7500 in
00008443 N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.0000 in
Unit of Measure
« 21 22 23 24 25 »