Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00008449 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 2.5000 in |
| 00008456 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 2.7500 in |
| 00008461 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 3.0000 in |
| 00008472 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 4.0000 in |
| 00008478 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 1.0000 in |
| 00008482 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 1.5000 in |
| 00008489 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 2.0000 in |
| 00008495 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 2.5000 in |
| 00008502 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 3.0000 in |
| 00008508 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 3.5000 in |
| 00008513 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 4.0000 in |
| 00008518 | N/A Bunting EP Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 2.0000 in |
| 00008525 | N/A Bunting EP Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 2.5000 in |
| 00008529 | N/A Bunting EP Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2-5/8 in | N/A 3.0000 in |
| 00008536 | N/A Bunting EP Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 00008543 | N/A Bunting EP Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.2500 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 00008561 | N/A Bunting AA Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 00008567 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 00008574 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 00008580 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.75 in | N/A 4.0000 in |
| 00008583 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 2.2500 in |
| 00008589 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 2.5000 in |
| 00008595 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 2.8750 in | N/A 3.0000 in |
| 00008602 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 3.00 in | N/A 2.0000 in |
| 00008609 | N/A Bunting EP Series 2.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.5000 in | N/A 1200 sfpm | N/A 3.00 in | N/A 3.0000 in |