Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02028875 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.6250 in | N/A 0.5625 in |
| 02076904 | N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 16 mm | N/A 1200 sfpm | N/A 22 mm | N/A 16 mm |
| 02102398 | N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 0.5000 in |
| 02113282 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 3.5000 in |
| 02133727 | N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.2500 in | N/A 1200 sfpm | N/A 0.3750 in | N/A 0.4375 in |
| 02165137 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 20 mm | N/A 1200 sfpm | N/A 26 mm | N/A 20 mm |
| 02287918 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.6250 in | N/A 0.4375 in |
| 02328688 | N/A Bunting AA Series 3.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 3.0000 in | N/A 1200 sfpm | N/A 3.25 in | N/A 1.2500 in |
| 02561480 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.25 in | N/A 2.0000 in |
| 02583112 | N/A Bunting AA Series 1.1875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.1875 in | N/A 1200 sfpm | N/A 1.3750 in | N/A 1.5000 in |
| 02586440 | N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.7500 in | N/A 1200 sfpm | N/A 2.0000 in | N/A 3.0000 in |
| 02586442 | N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.3750 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 2.5000 in |
| 02599273 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 1.0000 in |
| 02617032 | N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 0.6250 in |
| 02620705 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.6250 in | N/A 0.3125 in |
| 02743712 | N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.2500 in | N/A 1200 sfpm | N/A 0.3125 in | N/A 0.6250 in |
| 02756452 | N/A Bunting EP Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 3.0000 in |
| 02772670 | N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.3750 in | N/A 1200 sfpm | N/A 0.50 in | N/A 0.4375 in |
| 02776061 | N/A Bunting EP Series 1.3125 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.3125 in | N/A 1200 sfpm | N/A 1.6250 in | N/A 1.2500 in |
| 02786126 | N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.3125 in | N/A 3.0000 in |
| 02939189 | N/A Bunting EP Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.3750 in | N/A 1.1250 in |
| 02972226 | N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 1 in | N/A 1.2500 in |
| 02982364 | N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.7500 in | N/A 1200 sfpm | N/A 2.2500 in | N/A 2.5000 in |
| 02998935 | N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.3750 in | N/A 1200 sfpm | N/A 0.50 in | N/A 0.1875 in |
| 03006522 | N/A Bunting AAB Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.2500 in | N/A 1200 sfpm | N/A 0.50 in | N/A 0.7500 in |