Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 03010252 | N/A Bunting AA Series 3.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 3.2500 in | N/A 1200 sfpm | N/A 3.6250 in | N/A 4.0000 in |
| 03069000 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.1250 in |
| 03099086 | N/A Bunting EP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.6875 in | N/A 1200 sfpm | N/A 2-3/16 in | N/A 1.7500 in |
| 03122096 | N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 0.5000 in |
| 03245688 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 0.7500 in |
| 03302960 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 0.7500 in |
| 03384611 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 18 mm | N/A 16 mm |
| 03422837 | N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.2500 in | N/A 1200 sfpm | N/A 1.4375 in | N/A 1.2500 in |
| 03437945 | N/A Bunting EP Series 3.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 3.5000 in | N/A 1200 sfpm | N/A 4.00 in | N/A 2.0000 in |
| 03450116 | N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.9375 in | N/A 0.6250 in |
| 03460806 | N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.8125 in | N/A 0.7500 in |
| 03473898 | N/A Bunting AA Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.9375 in | N/A 1200 sfpm | N/A 2-15/16 in | N/A 4.0000 in |
| 03529492 | N/A Bunting EP Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.3750 in | N/A 1200 sfpm | N/A 2.75 in | N/A 2.0000 in |
| 03533276 | N/A Bunting AA Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.50 in | N/A 2.0000 in |
| 03542928 | N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 10 mm | N/A 1200 sfpm | N/A 14 mm | N/A 16 mm |
| 03585774 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 15 mm | N/A 16 mm |
| 03644723 | N/A Bunting AA Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 2.0000 in | N/A 1200 sfpm | N/A 2.2500 in | N/A 1.0000 in |
| 03694192 | N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.1875 in | N/A 1200 sfpm | N/A 0.3125 in | N/A 0.3125 in |
| 03726604 | N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.3125 in | N/A 2.5000 in |
| 03846076 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 15 mm | N/A 1200 sfpm | N/A 19 mm | N/A 20 mm |
| 03846995 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.6250 in | N/A 1200 sfpm | N/A 0.75 in | N/A 1.0000 in |
| 03887407 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 18 mm | N/A 12 mm |
| 03969467 | N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.7500 in | N/A 1200 sfpm | N/A 0.8750 in | N/A 0.5625 in |
| 04064298 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 1200 sfpm | N/A 16 mm | N/A 20 mm |
| 04079805 | N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.1875 in | N/A 1200 sfpm | N/A 0.3125 in | N/A 0.1875 in |