COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 31 32 33 34 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

05820672 N/A Bunting AAM Series 5 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 5 mm N/A 1200 sfpm N/A 8 mm N/A 6 mm
05847554 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.5000 in
05858709 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.7500 in
05859970 N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 17 mm N/A 12 mm
05859971 N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 17 mm N/A 16 mm
05859973 N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 16 mm N/A 1200 sfpm N/A 22 mm N/A 25 mm
05868980 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.5625 in N/A 1.5000 in
05887976 N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 15 mm N/A 1200 sfpm N/A 20 mm N/A 25 mm
05892840 N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 24 mm N/A 16 mm
05895565 N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 8 mm N/A 1200 sfpm N/A 14 mm N/A 12 mm
05895566 N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 28 mm N/A 25 mm
05939820 N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.6250 in
06005579 N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 15 mm N/A 12 mm
06049333 N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 9 mm N/A 8 mm
06168914 N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5000 in
06181358 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 1.2500 in
06186109 N/A Bunting AAM Series 7 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 7 mm N/A 1200 sfpm N/A 10 mm N/A 8 mm
06215294 N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.2500 in
06227640 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A N/A 1.3750 in N/A 1.0000 in
06227642 N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A N/A 1.50 in N/A 1.0000 in
06245027 N/A Bunting AAM Series 14 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 14 mm N/A 1200 sfpm N/A 20 mm N/A 22 mm
06590369 N/A Bunting AAM Series 18 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 18 mm N/A 1200 sfpm N/A 22 mm N/A 28 mm
06700993 N/A Bunting AAM Series 38 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 38 mm N/A 1200 sfpm N/A 44 mm N/A 45 mm
06705847 N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5625 in
06822751 N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.3750 in
Unit of Measure
« 31 32 33 34