Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 06842686 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 9 mm | N/A 12 mm |
| 06911766 | N/A Bunting AAM Series 18 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 18 mm | N/A 1200 sfpm | N/A 25 mm | N/A 28 mm |
| 06952889 | N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.75 in | N/A 1.0000 in |
| 07134718 | N/A Bunting AAM Series 5 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 5 mm | N/A 1200 sfpm | N/A 8 mm | N/A 4 mm |
| 07186038 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 15 mm | N/A 1200 sfpm | N/A 20 mm | N/A 20 mm |
| 07193531 | N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 22 mm | N/A 1200 sfpm | N/A 29 mm | N/A 22 mm |
| 07426476 | N/A Bunting BBEP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A | N/A 1.75 in | N/A 2.0000 in |
| 07452763 | N/A Bunting AAM Series 14 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 14 mm | N/A 1200 sfpm | N/A 20 mm | N/A 14 mm |
| 07454005 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 20 mm | N/A 1200 sfpm | N/A 28 mm | N/A 16 mm |
| 07473544 | N/A Bunting AAM Series 4 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 4 mm | N/A 1200 sfpm | N/A 6 mm | N/A 8 mm |
| 07478877 | N/A Bunting AA Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.3750 in | N/A 1200 sfpm | N/A 0.50 in | N/A 0.2500 in |
| 07482691 | N/A Bunting AA Series 4.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 4.0000 in | N/A 1200 sfpm | N/A 4.50 in | N/A 4.0000 in |
| 07515153 | N/A Bunting ECOP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.1875 in | N/A 1200 sfpm | N/A 0.2500 in | N/A 0.3750 in |
| 07542160 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.25 in | N/A 1.0000 in |
| 07614521 | N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 35 sfpm | N/A 1.1250 in | N/A 0.7500 in |
| 07647252 | N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.2500 in | N/A 1200 sfpm | N/A 1.50 in | N/A 2.0000 in |
| 07674599 | N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.0000 in | N/A 1200 sfpm | N/A 1.3125 in | N/A 3.0000 in |
| 07851476 | N/A Bunting AA Series 4.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 4.0000 in | N/A 1200 sfpm | N/A 4.50 in | N/A 6 in |
| 07990354 | N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.8750 in | N/A 1200 sfpm | N/A 1 in | N/A 1.0000 in |
| 00024544 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 8 mm | N/A 6 mm |
| 00024545 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 6 mm | N/A 1200 sfpm | N/A 9 mm | N/A 6 mm |
| 00026000 | N/A Bunting CBM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | N/A 12 mm | N/A 750 sfpm | N/A 18 mm | N/A 12 mm |
| 00453643 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 1.5000 in | N/A 1200 sfpm | N/A 1.75 in | N/A 3.5000 in |
| 01370045 | N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.5000 in | N/A 1200 sfpm | N/A 0.6875 in | N/A 0.3750 in |
| 01448410 | N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | N/A 0.2500 in | N/A 1200 sfpm | N/A 0.3125 in | N/A 0.6250 in |