COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00005936 N/A Bunting EP Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 1.2500 in
00005943 N/A Bunting AA Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 0.5000 in
00005950 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 0.5000 in
00005957 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 0.6250 in
00005964 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 0.7500 in
00005976 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 1.0000 in
00005983 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.5625 in N/A 1.2500 in
00005988 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3750 in
00005995 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5000 in
00006002 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6250 in
00006009 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 0.7500 in
00006016 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 0.8750 in
00006021 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 1.0000 in
00006028 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 1.2500 in
00006035 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6250 in N/A 1.5000 in
00006042 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 0.5000 in
00006047 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
00006052 N/A Bunting EP Series 0.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.4375 in N/A 1200 sfpm N/A 0.6875 in N/A 1.5000 in
00006057 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.3750 in
00006064 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.5000 in
00006071 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.6250 in
00006078 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.7500 in
00006085 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 0.8750 in
00006092 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.0000 in
00006099 N/A Bunting EP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6250 in N/A 1.1250 in
Unit of Measure
« 6 7 8 9 10 »