COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666498 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1511-8 N/A 1.0000 in N/A 1.50 in N/A 1.2500 in
06666496 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1511-5 N/A 1.0000 in N/A 1.50 in N/A 1.5000 in
06666495 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1511-1 N/A 1.0000 in N/A 1.50 in N/A 2.0000 in
06666441 N/A Isostatic AA Series 1.0625 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1307-4 N/A 1.0625 in N/A 1.3125 in N/A 1.0000 in
06666442 N/A Isostatic AA Series 1.0625 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1307-5 N/A 1.0625 in N/A 1.3125 in N/A 1.2500 in
06666439 N/A Isostatic AA Series 1.0625 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1307-1 N/A 1.0625 in N/A 1.3125 in N/A 1.5000 in
06666423 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1214-6 N/A 1.1250 in N/A 1.25 in N/A 0.8750 in
06666422 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1214-3 N/A 1.1250 in N/A 1.25 in N/A 1.0000 in
06666421 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1214-2 N/A 1.1250 in N/A 1.25 in N/A 1.1250 in
06666420 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1214-1 N/A 1.1250 in N/A 1.25 in N/A 1.2500 in
06666424 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1214-8 N/A 1.1250 in N/A 1.25 in N/A 1.5000 in
06666432 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1250-2 N/A 1.1250 in N/A 1.25 in N/A 1.2500 in
06666433 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1250-3 N/A 1.1250 in N/A 1.25 in N/A 1.5000 in
06666450 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1317-1 N/A 1.1250 in N/A 1.3125 in N/A 1.2500 in
06666454 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1319-3 N/A 1.1250 in N/A 1.3750 in N/A 1.0000 in
06666455 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1319-5 N/A 1.1250 in N/A 1.3750 in N/A 1.7500 in
06666453 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1319-2 N/A 1.1250 in N/A 1.3750 in N/A 2.5000 in
06666467 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-6 N/A 1.1250 in N/A 1.3750 in N/A 0.5000 in
06666466 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-4 N/A 1.1250 in N/A 1.3750 in N/A 1.0000 in
06666470 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-9 N/A 1.1250 in N/A 1.3750 in N/A 1.2500 in
06666468 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-7 N/A 1.1250 in N/A 1.3750 in N/A 1.5000 in
06666465 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-2 N/A 1.1250 in N/A 1.3750 in N/A 2.5000 in
06666469 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 3.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1332-8 N/A 1.1250 in N/A 1.3750 in N/A 3.0000 in
06666482 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1502-2 N/A 1.1250 in N/A 1.50 in N/A 1.2500 in
06666483 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1502-3 N/A 1.1250 in N/A 1.50 in N/A 1.5000 in
Unit of Measure
« 11 12 13 14 15 »