COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666520 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1606-9 N/A 1.2500 in N/A 1.6250 in N/A 1.0000 in
06666519 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1606-7 N/A 1.2500 in N/A 1.6250 in N/A 1.5000 in
06666516 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1606-3 N/A 1.2500 in N/A 1.6250 in N/A 2.0000 in
06666518 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1606-5 N/A 1.2500 in N/A 1.6250 in N/A 2.5000 in
06666517 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 3.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1606-4 N/A 1.2500 in N/A 1.6250 in N/A 3.0000 in
06666546 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1715-6 N/A 1.2500 in N/A 1.75 in N/A 1.5000 in
06666544 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1715-2 N/A 1.2500 in N/A 1.75 in N/A 2.0000 in
06666545 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 3.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1715-3 N/A 1.2500 in N/A 1.75 in N/A 3.0000 in
06666511 N/A Isostatic AA Series 1.3125 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1526-4 N/A 1.3125 in N/A 1.50 in N/A 1.0000 in
06666509 N/A Isostatic AA Series 1.3125 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1526-2 N/A 1.3125 in N/A 1.50 in N/A 1.5000 in
06666510 N/A Isostatic AA Series 1.3125 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1526-3 N/A 1.3125 in N/A 1.50 in N/A 2.0000 in
06666524 N/A Isostatic AA Series 1.3125 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1611-5 N/A 1.3125 in N/A 1.6250 in N/A 1.5000 in
06666523 N/A Isostatic AA Series 1.3125 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1611-2 N/A 1.3125 in N/A 1.6250 in N/A 2.0000 in
06666490 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1507-2 N/A 1.3750 in N/A 1.5625 in N/A 1.2500 in
06666522 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1608-3 N/A 1.3750 in N/A 1.6250 in N/A 2.5000 in
06666527 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1616-3 N/A 1.3750 in N/A 1.6250 in N/A 1.5000 in
06666528 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1616-5 N/A 1.3750 in N/A 1.6250 in N/A 2.0000 in
06666529 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1616-7 N/A 1.3750 in N/A 1.6250 in N/A 2.5000 in
06666543 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1708-5 N/A 1.3750 in N/A 1.75 in N/A 1.5000 in
06666542 N/A Isostatic AA Series 1.3750 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1708-2 N/A 1.3750 in N/A 1.75 in N/A 2.0000 in
06666312 N/A Isostatic AA Series 1.4375 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1609-2 N/A 1.4375 in N/A 1.6250 in N/A 1.0000 in
06666313 N/A Isostatic AA Series 1.4375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1609-4 N/A 1.4375 in N/A 1.6250 in N/A 1.5000 in
06666314 N/A Isostatic AA Series 1.4375 Inch (in) Bore Diameter and 2.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1609-6 N/A 1.4375 in N/A 1.6250 in N/A 2.2500 in
06666532 N/A Isostatic AA Series 1.4375 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1703-4 N/A 1.4375 in N/A 1.75 in N/A 1.2500 in
06666534 N/A Isostatic AA Series 1.4375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1703-6 N/A 1.4375 in N/A 1.75 in N/A 1.5000 in
Unit of Measure
« 11 12 13 14 15 »