Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 06666658 | N/A Isostatic AA Series 3.0000 Inch (in) Bore Diameter and 4.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA3502-3 | N/A 3.0000 in | N/A 3.50 in | N/A 4.0000 in |
| 06666664 | N/A Isostatic AA Series 3.5000 Inch (in) Bore Diameter and 3.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA4000-5 | N/A 3.5000 in | N/A 4.00 in | N/A 3.0000 in |
| 06666665 | N/A Isostatic AA Series 3.5000 Inch (in) Bore Diameter and 3.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA4000-6 | N/A 3.5000 in | N/A 4.00 in | N/A 3.5000 in |
| 06666733 | N/A Isostatic AA Series 5.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA5700-1 | N/A 5.0000 in | N/A 5.75 in | N/A 2.0000 in |