COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666724 N/A Isostatic AA Series 0.3125 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA520-3 N/A 0.3125 in N/A 0.50 in N/A 0.5000 in
06666725 N/A Isostatic AA Series 0.3125 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA520-4 N/A 0.3125 in N/A 0.50 in N/A 0.6250 in
06666723 N/A Isostatic AA Series 0.3125 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA520-2 N/A 0.3125 in N/A 0.50 in N/A 0.8750 in
06666726 N/A Isostatic AA Series 0.3125 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA520-5 N/A 0.3125 in N/A 0.50 in N/A 1.0000 in
06666694 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA432-4 N/A 0.3750 in N/A 0.4375 in N/A 0.2500 in
06666692 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA432-2 N/A 0.3750 in N/A 0.4375 in N/A 0.3750 in
06666691 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA432-1 N/A 0.3750 in N/A 0.4375 in N/A 0.5000 in
06666693 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA432-3 N/A 0.3750 in N/A 0.4375 in N/A 0.7500 in
06666707 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.4375 Inch (in) Overall Length Plain Sleeve Bearing N/A AA507-4 N/A 0.3750 in N/A 0.50 in N/A 0.4375 in
06666706 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA507-3 N/A 0.3750 in N/A 0.50 in N/A 0.8750 in
06666732 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA521-9 N/A 0.3750 in N/A 0.50 in N/A 0.3750 in
06666731 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.4375 Inch (in) Overall Length Plain Sleeve Bearing N/A AA521-8 N/A 0.3750 in N/A 0.50 in N/A 0.4375 in
06666715 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA516-5 N/A 0.3750 in N/A 0.5625 in N/A 0.3750 in
06666716 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA516-6 N/A 0.3750 in N/A 0.5625 in N/A 0.5000 in
06666714 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.5625 Inch (in) Overall Length Plain Sleeve Bearing N/A AA516-3 N/A 0.3750 in N/A 0.5625 in N/A 0.5625 in
06666717 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA516-8 N/A 0.3750 in N/A 0.5625 in N/A 1.0000 in
06666713 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA516-2 N/A 0.3750 in N/A 0.5625 in N/A 1.2500 in
06666763 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA630-8 N/A 0.3750 in N/A 0.6250 in N/A 0.3750 in
06666761 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA630-6 N/A 0.3750 in N/A 0.6250 in N/A 0.6250 in
06666762 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA630-7 N/A 0.3750 in N/A 0.6250 in N/A 1.0000 in
05856307 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA630-2 N/A 0.3750 in N/A 0.6250 in N/A 1.2500 in
06666739 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA615-2 N/A 0.3750 in N/A 0.6875 in N/A 1.5000 in
06666776 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA707-2 N/A 0.3750 in N/A 0.75 in N/A 0.5000 in
06666777 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA707-3 N/A 0.3750 in N/A 0.75 in N/A 0.7500 in
06666778 N/A Isostatic AA Series 0.3750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA707-4 N/A 0.3750 in N/A 0.75 in N/A 1.2500 in
Unit of Measure
 1 2 3 4 5 »