COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666815 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA810-4 N/A 0.6250 in N/A 0.8125 in N/A 0.5000 in
06666814 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA810-2 N/A 0.6250 in N/A 0.8125 in N/A 0.6250 in
06666816 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA810-7 N/A 0.6250 in N/A 0.8125 in N/A 1.0000 in
06666821 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA811-6 N/A 0.6250 in N/A 0.8125 in N/A 1.0000 in
06666818 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA811-2 N/A 0.6250 in N/A 0.8125 in N/A 1.2500 in
06666820 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA811-5 N/A 0.6250 in N/A 0.8125 in N/A 1.3750 in
06666819 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA811-3 N/A 0.6250 in N/A 0.8125 in N/A 1.5000 in
06666829 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA832-5 N/A 0.6250 in N/A 0.8750 in N/A 1.5000 in
06666839 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA880-4 N/A 0.6250 in N/A 0.8750 in N/A 0.5000 in
06666838 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA880-2 N/A 0.6250 in N/A 0.8750 in N/A 0.7500 in
06666837 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA880-1 N/A 0.6250 in N/A 0.8750 in N/A 1.0000 in
06666857 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA946-4 N/A 0.6250 in N/A 0.9375 in N/A 0.6250 in
06666856 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA946-2 N/A 0.6250 in N/A 0.9375 in N/A 0.7500 in
06666855 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA946-1 N/A 0.6250 in N/A 0.9375 in N/A 1.0000 in
06666353 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1011-3 N/A 0.6250 in N/A 1 in N/A 1.0000 in
06666354 N/A Isostatic AA Series 0.6250 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1011-4 N/A 0.6250 in N/A 1 in N/A 1.1250 in
06666823 N/A Isostatic AA Series 0.6875 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA812-1 N/A 0.6875 in N/A 0.8125 in N/A 1.0000 in
06666836 N/A Isostatic AA Series 0.6875 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA851-2 N/A 0.6875 in N/A 0.8750 in N/A 0.5000 in
06666853 N/A Isostatic AA Series 0.6875 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA939-3 N/A 0.6875 in N/A 0.9375 in N/A 1.0000 in
06666852 N/A Isostatic AA Series 0.6875 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA939-2 N/A 0.6875 in N/A 0.9375 in N/A 1.2500 in
06666854 N/A Isostatic AA Series 0.6875 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA939-4 N/A 0.6875 in N/A 0.9375 in N/A 1.5000 in
07602645 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA838-6 N/A 0.7500 in N/A 0.8750 in N/A 0.8750 in
06666830 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA838-4 N/A 0.7500 in N/A 0.8750 in N/A 1.5000 in
06666831 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA839-7 N/A 0.7500 in N/A 0.8750 in N/A 1.5000 in
06666845 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA912-4 N/A 0.7500 in N/A 0.9375 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »