COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666843 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA912-1 N/A 0.7500 in N/A 0.9375 in N/A 1.3750 in
06666846 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA912-6 N/A 0.7500 in N/A 0.9375 in N/A 1.5000 in
06666844 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA912-2 N/A 0.7500 in N/A 0.9375 in N/A 1.6250 in
06666847 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA912-7 N/A 0.7500 in N/A 0.9375 in N/A 1.7500 in
06666850 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA921-5 N/A 0.7500 in N/A 0.9375 in N/A 0.7500 in
06666849 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA921-4 N/A 0.7500 in N/A 0.9375 in N/A 1.0000 in
06666848 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA921-2 N/A 0.7500 in N/A 0.9375 in N/A 1.1250 in
06639469 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA921-3 N/A 0.7500 in N/A 0.9375 in N/A 1.2500 in
06666851 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA921-6 N/A 0.7500 in N/A 0.9375 in N/A 2.0000 in
06666363 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1043-6 N/A 0.7500 in N/A 1 in N/A 0.7500 in
06666364 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1043-8 N/A 0.7500 in N/A 1 in N/A 0.8750 in
06666365 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1043-9 N/A 0.7500 in N/A 1 in N/A 1.0000 in
06666362 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1043-4 N/A 0.7500 in N/A 1 in N/A 1.5000 in
06666343 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1005-5 N/A 0.7500 in N/A 1 in N/A 0.7500 in
06666344 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1005-7 N/A 0.7500 in N/A 1 in N/A 1.0000 in
06666341 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1005-3 N/A 0.7500 in N/A 1 in N/A 1.1250 in
06666340 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1005-2 N/A 0.7500 in N/A 1 in N/A 1.2500 in
06666342 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1005-4 N/A 0.7500 in N/A 1 in N/A 1.5000 in
06666367 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1049-2 N/A 0.7500 in N/A 1 in N/A 0.8750 in
06666368 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1049-3 N/A 0.7500 in N/A 1 in N/A 1.0000 in
06666369 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1049-4 N/A 0.7500 in N/A 1 in N/A 1.5000 in
06666372 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1049-9 N/A 0.7500 in N/A 1 in N/A 1.7500 in
06666371 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1049-6 N/A 0.7500 in N/A 1 in N/A 2.5000 in
06666358 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1039-2 N/A 0.7500 in N/A 1.0625 in N/A 1.2500 in
06666393 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1130-3 N/A 0.7500 in N/A 1.1250 in N/A 0.7500 in
Unit of Measure
« 6 7 8 9 10 »