COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666380 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1106-2 N/A 0.7500 in N/A 1.1250 in N/A 0.7500 in
06666382 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1106-4 N/A 0.7500 in N/A 1.1250 in N/A 1.0000 in
06666381 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1106-3 N/A 0.7500 in N/A 1.1250 in N/A 1.2500 in
06666434 N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1257-1 N/A 0.7500 in N/A 1.25 in N/A 1.2500 in
06666359 N/A Isostatic AA Series 0.8125 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1041-2 N/A 0.8125 in N/A 1 in N/A 0.8750 in
06666360 N/A Isostatic AA Series 0.8125 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1041-5 N/A 0.8125 in N/A 1 in N/A 1.0000 in
06666361 N/A Isostatic AA Series 0.8125 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1041-6 N/A 0.8125 in N/A 1 in N/A 1.2500 in
06666376 N/A Isostatic AA Series 0.8125 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1056-5 N/A 0.8125 in N/A 1 in N/A 1.0000 in
06666375 N/A Isostatic AA Series 0.8125 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1056-3 N/A 0.8125 in N/A 1 in N/A 1.2500 in
00003258 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1008-13 N/A 0.8750 in N/A 1 in N/A 0.6250 in
06666346 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1008-5 N/A 0.8750 in N/A 1 in N/A 0.7500 in
06666345 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1008-2 N/A 0.8750 in N/A 1 in N/A 1.5000 in
06666349 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1009-5 N/A 0.8750 in N/A 1 in N/A 0.6250 in
06666350 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1009-8 N/A 0.8750 in N/A 1 in N/A 0.7500 in
06666347 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1009-2 N/A 0.8750 in N/A 1 in N/A 1.2500 in
06666374 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1051-3 N/A 0.8750 in N/A 1.0625 in N/A 0.7500 in
06666373 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1051-2 N/A 0.8750 in N/A 1.0625 in N/A 1.2500 in
06666383 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1108-2 N/A 0.8750 in N/A 1.1250 in N/A 1.1250 in
06666384 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1108-5 N/A 0.8750 in N/A 1.1250 in N/A 2.5000 in
06666402 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1203-3 N/A 0.8750 in N/A 1.25 in N/A 1.0000 in
06666401 N/A Isostatic AA Series 0.8750 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1203-1 N/A 0.8750 in N/A 1.25 in N/A 1.5000 in
06666377 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1087-1 N/A 0.9375 in N/A 1.0625 in N/A 0.7500 in
06666392 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1118-6 N/A 0.9375 in N/A 1.1875 in N/A 0.8750 in
06666390 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1118-4 N/A 0.9375 in N/A 1.1875 in N/A 1.0000 in
06666389 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1118-2 N/A 0.9375 in N/A 1.1875 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »