COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666391 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1118-5 N/A 0.9375 in N/A 1.1875 in N/A 1.5000 in
06666425 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1216-3 N/A 0.9375 in N/A 1.25 in N/A 1.5000 in
06666409 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1206-1 N/A 0.9375 in N/A 1.25 in N/A 1.0000 in
06666411 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1206-4 N/A 0.9375 in N/A 1.25 in N/A 1.2500 in
06666410 N/A Isostatic AA Series 0.9375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1206-2 N/A 0.9375 in N/A 1.25 in N/A 1.5000 in
06666388 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1110-8 N/A 1.0000 in N/A 1.1250 in N/A 0.5000 in
06666387 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1110-3 N/A 1.0000 in N/A 1.1250 in N/A 1.2500 in
06666399 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1156-4 N/A 1.0000 in N/A 1.1250 in N/A 0.8750 in
06666398 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1156-3 N/A 1.0000 in N/A 1.1250 in N/A 1.2500 in
06666397 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1156-1 N/A 1.0000 in N/A 1.1250 in N/A 1.5000 in
06666395 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1154-2 N/A 1.0000 in N/A 1.1875 in N/A 0.7500 in
06666394 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1154-1 N/A 1.0000 in N/A 1.1875 in N/A 1.0000 in
06666396 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1154-3 N/A 1.0000 in N/A 1.1875 in N/A 1.5000 in
06666426 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-2 N/A 1.0000 in N/A 1.25 in N/A 1.1250 in
06666427 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-3 N/A 1.0000 in N/A 1.25 in N/A 1.2500 in
06666430 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-7 N/A 1.0000 in N/A 1.25 in N/A 1.5000 in
06666431 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-8 N/A 1.0000 in N/A 1.25 in N/A 1.7500 in
06666428 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-4 N/A 1.0000 in N/A 1.25 in N/A 2.0000 in
06666429 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1232-5 N/A 1.0000 in N/A 1.25 in N/A 2.5000 in
06666404 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1204-2 N/A 1.0000 in N/A 1.25 in N/A 1.2500 in
06666403 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1204-1 N/A 1.0000 in N/A 1.25 in N/A 1.3750 in
06666405 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1204-3 N/A 1.0000 in N/A 1.25 in N/A 2.0000 in
06666407 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1204-5 N/A 1.0000 in N/A 1.25 in N/A 2.2500 in
06666406 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1204-4 N/A 1.0000 in N/A 1.25 in N/A 2.5000 in
06190484 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1212-7 N/A 1.0000 in N/A 1.25 in N/A 0.5000 in
Unit of Measure
« 11 12 13 14 15 »