COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06579306 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1212-2 N/A 1.0000 in N/A 1.25 in N/A 1.0000 in
06666413 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1212-4 N/A 1.0000 in N/A 1.25 in N/A 1.7500 in
06666414 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1212-5 N/A 1.0000 in N/A 1.25 in N/A 2.2500 in
06666419 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1213-6 N/A 1.0000 in N/A 1.25 in N/A 0.8750 in
06666418 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1213-3 N/A 1.0000 in N/A 1.25 in N/A 1.0000 in
06666417 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1213-2 N/A 1.0000 in N/A 1.25 in N/A 1.7500 in
06666436 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1304-3 N/A 1.0000 in N/A 1.3125 in N/A 1.0000 in
06666437 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1304-4 N/A 1.0000 in N/A 1.3125 in N/A 1.7500 in
06666438 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1304-6 N/A 1.0000 in N/A 1.3125 in N/A 2.0000 in
06666463 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1325-8 N/A 1.0000 in N/A 1.3125 in N/A 1.2500 in
06666460 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1325-4 N/A 1.0000 in N/A 1.3125 in N/A 1.5000 in
06666462 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1325-7 N/A 1.0000 in N/A 1.3125 in N/A 1.6250 in
06666461 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1325-5 N/A 1.0000 in N/A 1.3125 in N/A 1.7500 in
06666459 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1325-3 N/A 1.0000 in N/A 1.3125 in N/A 2.7500 in
06666473 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1334-3 N/A 1.0000 in N/A 1.3750 in N/A 0.7500 in
06666474 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1334-5 N/A 1.0000 in N/A 1.3750 in N/A 1.2500 in
06666471 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1334-1 N/A 1.0000 in N/A 1.3750 in N/A 1.5000 in
06666472 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1334-2 N/A 1.0000 in N/A 1.3750 in N/A 2.0000 in
06666444 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-2 N/A 1.0000 in N/A 1.3750 in N/A 1.0000 in
06666446 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-4 N/A 1.0000 in N/A 1.3750 in N/A 1.2500 in
06666447 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-5 N/A 1.0000 in N/A 1.3750 in N/A 1.5000 in
06666449 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-8 N/A 1.0000 in N/A 1.3750 in N/A 1.7500 in
06666445 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-3 N/A 1.0000 in N/A 1.3750 in N/A 2.0000 in
06666448 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1310-6 N/A 1.0000 in N/A 1.3750 in N/A 2.2500 in
06666497 N/A Isostatic AA Series 1.0000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1511-7 N/A 1.0000 in N/A 1.50 in N/A 1.0000 in
Unit of Measure
« 11 12 13 14 15 »