COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666493 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1509-4 N/A 1.1250 in N/A 1.50 in N/A 1.0000 in
06666491 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1509-1 N/A 1.1250 in N/A 1.50 in N/A 1.5000 in
06666494 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1509-6 N/A 1.1250 in N/A 1.50 in N/A 1.7500 in
06666492 N/A Isostatic AA Series 1.1250 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1509-3 N/A 1.1250 in N/A 1.50 in N/A 2.5000 in
06666475 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1339-2 N/A 1.1875 in N/A 1.3125 in N/A 1.0000 in
06666476 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1403-3 N/A 1.1875 in N/A 1.4375 in N/A 1.2500 in
06666477 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1403-7 N/A 1.1875 in N/A 1.4375 in N/A 1.5000 in
06666485 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1504-6 N/A 1.1875 in N/A 1.50 in N/A 1.0000 in
06666484 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1504-1 N/A 1.1875 in N/A 1.50 in N/A 1.5000 in
06666506 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1523-2 N/A 1.1875 in N/A 1.50 in N/A 1.0000 in
06666508 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1523-5 N/A 1.1875 in N/A 1.50 in N/A 1.5000 in
06666507 N/A Isostatic AA Series 1.1875 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1523-3 N/A 1.1875 in N/A 1.50 in N/A 2.5000 in
06666479 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1407-5 N/A 1.2500 in N/A 1.4375 in N/A 1.5000 in
06666480 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1407-6 N/A 1.2500 in N/A 1.4375 in N/A 2.0000 in
06666481 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1407-8 N/A 1.2500 in N/A 1.4375 in N/A 2.5000 in
06666512 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1528-3 N/A 1.2500 in N/A 1.50 in N/A 1.2500 in
06666513 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1528-4 N/A 1.2500 in N/A 1.50 in N/A 1.5000 in
06666501 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1512-7 N/A 1.2500 in N/A 1.50 in N/A 0.8750 in
06666499 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1512-3 N/A 1.2500 in N/A 1.50 in N/A 1.3750 in
06579307 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1512-2 N/A 1.2500 in N/A 1.50 in N/A 1.5000 in
06666503 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1517-4 N/A 1.2500 in N/A 1.50 in N/A 0.7500 in
06666502 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1517-1 N/A 1.2500 in N/A 1.50 in N/A 1.6250 in
06666488 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1506-7 N/A 1.2500 in N/A 1.5625 in N/A 2.0000 in
06666489 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 2.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1506-8 N/A 1.2500 in N/A 1.5625 in N/A 2.2500 in
06666514 N/A Isostatic AA Series 1.2500 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA1604-2 N/A 1.2500 in N/A 1.6250 in N/A 1.7500 in
Unit of Measure
« 11 12 13 14 15 »