COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666648 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA331-2 N/A 0.1875 in N/A 0.3125 in N/A 0.2500 in
06666649 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA331-3 N/A 0.1875 in N/A 0.3125 in N/A 0.3750 in
06666654 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA346-1 N/A 0.1875 in N/A 0.3750 in N/A 0.2500 in
06666655 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA346-2 N/A 0.1875 in N/A 0.3750 in N/A 0.3750 in
06666641 N/A Isostatic AA Series 0.2188 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA318-1 N/A 0.2188 in N/A 0.3125 in N/A 0.3750 in
06666678 N/A Isostatic AA Series 0.2188 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA410-2 N/A 0.2188 in N/A 0.4375 in N/A 0.5000 in
06666679 N/A Isostatic AA Series 0.2188 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA410-3 N/A 0.2188 in N/A 0.4375 in N/A 0.7500 in
06666650 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA335-4 N/A 0.2500 in N/A 0.3125 in N/A 0.5000 in
06666651 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA335-6 N/A 0.2500 in N/A 0.3125 in N/A 0.6250 in
07303424 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA335-5 N/A 0.2500 in N/A 0.3125 in N/A 0.7500 in
06666656 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA347-2 N/A 0.2500 in N/A 0.3125 in N/A 0.2500 in
06666657 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA347-3 N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in
06666663 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA397-1 N/A 0.2500 in N/A 0.3125 in N/A 0.2500 in
06666626 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.3125 Inch (in) Overall Length Plain Sleeve Bearing N/A AA304-9 N/A 0.2500 in N/A 0.3750 in N/A 0.3125 in
06666625 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA304-7 N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in
06666633 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA307-9 N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in
06666315 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA307-3 N/A 0.2500 in N/A 0.3750 in N/A 0.5000 in
06579308 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA307-2 N/A 0.2500 in N/A 0.3750 in N/A 1.0000 in
06666661 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA385-1 N/A 0.2500 in N/A 0.3750 in N/A 0.2500 in
06666662 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA385-2 N/A 0.2500 in N/A 0.3750 in N/A 0.7500 in
06666682 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA412-7 N/A 0.2500 in N/A 0.4375 in N/A 0.5000 in
06666681 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA412-6 N/A 0.2500 in N/A 0.4375 in N/A 0.6250 in
06666683 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA412-8 N/A 0.2500 in N/A 0.4375 in N/A 1.0000 in
06666686 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA430-1 N/A 0.2500 in N/A 0.4375 in N/A 0.5000 in
06666689 N/A Isostatic AA Series 0.2500 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA430-5 N/A 0.2500 in N/A 0.4375 in N/A 0.6250 in
Unit of Measure
 1 2 3 4 5 »