Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 06666843 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA912-1 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.3750 in |
| 06666846 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA912-6 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.5000 in |
| 06666844 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.6250 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA912-2 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.6250 in |
| 06666847 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA912-7 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.7500 in |
| 06666850 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA921-5 | N/A 0.7500 in | N/A 0.9375 in | N/A 0.7500 in |
| 06666849 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA921-4 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.0000 in |
| 06666848 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA921-2 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.1250 in |
| 06639469 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA921-3 | N/A 0.7500 in | N/A 0.9375 in | N/A 1.2500 in |
| 06666851 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 2.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA921-6 | N/A 0.7500 in | N/A 0.9375 in | N/A 2.0000 in |
| 06666363 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1043-6 | N/A 0.7500 in | N/A 1 in | N/A 0.7500 in |
| 06666364 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1043-8 | N/A 0.7500 in | N/A 1 in | N/A 0.8750 in |
| 06666365 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1043-9 | N/A 0.7500 in | N/A 1 in | N/A 1.0000 in |
| 06666362 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1043-4 | N/A 0.7500 in | N/A 1 in | N/A 1.5000 in |
| 06666343 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1005-5 | N/A 0.7500 in | N/A 1 in | N/A 0.7500 in |
| 06666344 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1005-7 | N/A 0.7500 in | N/A 1 in | N/A 1.0000 in |
| 06666341 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1005-3 | N/A 0.7500 in | N/A 1 in | N/A 1.1250 in |
| 06666340 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1005-2 | N/A 0.7500 in | N/A 1 in | N/A 1.2500 in |
| 06666342 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1005-4 | N/A 0.7500 in | N/A 1 in | N/A 1.5000 in |
| 06666367 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1049-2 | N/A 0.7500 in | N/A 1 in | N/A 0.8750 in |
| 06666368 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1049-3 | N/A 0.7500 in | N/A 1 in | N/A 1.0000 in |
| 06666369 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1049-4 | N/A 0.7500 in | N/A 1 in | N/A 1.5000 in |
| 06666372 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1049-9 | N/A 0.7500 in | N/A 1 in | N/A 1.7500 in |
| 06666371 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 2.5000 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1049-6 | N/A 0.7500 in | N/A 1 in | N/A 2.5000 in |
| 06666358 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1039-2 | N/A 0.7500 in | N/A 1.0625 in | N/A 1.2500 in |
| 06666393 | N/A Isostatic AA Series 0.7500 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing | N/A AA1130-3 | N/A 0.7500 in | N/A 1.1250 in | N/A 0.7500 in |