Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Operating Temperature Range |
Outside Diameter |
|---|---|---|---|---|---|
| 03370379 | N/A Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.6275 in | N/A 0.8750 in | N/A 10 to 220 ºF | N/A 1.50 in |
| 00024817 | N/A Bunting Lube-Align® LC Series 0.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.3135 in | N/A 0.4375 in | N/A 10 to 220 ºF | N/A 0.8750 in |
| 00024819 | N/A Bunting Lube-Align® LC Series 0.9375 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.3135 in | N/A 0.4375 in | N/A 10 to 220 ºF | N/A 0.9375 in |
| 00024820 | N/A Bunting Lube-Align® LC Series 1.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.3770 in | N/A 0.5000 in | N/A 10 to 220 ºF | N/A 1 in |
| 00024842 | N/A Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.6275 in | N/A 0.8750 in | N/A 10 to 220 ºF | N/A 1.6250 in |
| 00024844 | N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.6275 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.75 in |
| 00024846 | N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.6275 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.8750 in |
| 00024852 | N/A Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.7520 in | N/A 0.8750 in | N/A 10 to 220 ºF | N/A 1.50 in |
| 00024854 | N/A Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.7520 in | N/A 0.8750 in | N/A 10 to 220 ºF | N/A 1.6250 in |
| 00024856 | N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.7520 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.75 in |
| 00024858 | N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.7520 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.8750 in |
| 00024860 | N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.8770 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.75 in |
| 00024862 | N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 0.8770 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.8750 in |
| 00024864 | N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.0020 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.75 in |
| 00024866 | N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.0020 in | N/A 1.0000 in | N/A 10 to 220 ºF | N/A 1.8750 in |
| 00024868 | N/A Bunting Lube-Align® LC Series 2.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.0020 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 2.50 in |
| 00024870 | N/A Bunting Lube-Align® LC Series 2.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.0020 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 2-5/8 in |
| 00024872 | N/A Bunting Lube-Align® LC Series 2.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.2520 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 2.50 in |
| 00024874 | N/A Bunting Lube-Align® LC Series 2.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.2520 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 2-5/8 in |
| 00024876 | N/A Bunting Lube-Align® LC Series 3.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.5030 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 3.00 in |
| 00024878 | N/A Bunting Lube-Align® LC Series 3.2500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.5030 in | N/A 1.5000 in | N/A 10 to 220 ºF | N/A 3.25 in |
| 00024880 | N/A Bunting Lube-Align® LC Series 3.3750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.7530 in | N/A 2.0000 in | N/A 10 to 220 ºF | N/A 3.3750 in |
| 00024882 | N/A Bunting Lube-Align® LC Series 3.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 1.7530 in | N/A 2.0000 in | N/A 10 to 220 ºF | N/A 3.50 in |
| 00024884 | N/A Bunting Lube-Align® LC Series 3.3750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 2.0040 in | N/A 2.0000 in | N/A 10 to 220 ºF | N/A 3.3750 in |
| 00024886 | N/A Bunting Lube-Align® LC Series 3.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing | N/A 2.0040 in | N/A 2.0000 in | N/A 10 to 220 ºF | N/A 3.50 in |