Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Nominal Overall Length |
Outside Diameter |
|---|---|---|---|---|---|
| 00003822 | N/A Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3750 in | N/A 1200 sfpm | N/A 1/8 in | N/A 0.75 in |
| 00003964 | N/A Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.2500 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.50 in |
| 00003968 | N/A Bunting TT Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3125 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.6250 in |
| 00003972 | N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3750 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.6250 in |
| 00003977 | N/A Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3750 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.75 in |
| 00004036 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.75 in |
| 00004046 | N/A Bunting TT Series 1.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.3750 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.9375 in |
| 00004052 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A 1/16 in | N/A 2.0000 in |
| 00004055 | N/A Bunting TT Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.8750 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.0000 in |
| 00004058 | N/A Bunting TT Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.5000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.0000 in |
| 00004080 | N/A Bunting TT Series 1.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.5625 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.4375 in |
| 00004084 | N/A Bunting TT Series 1.9375 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.9375 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2-5/8 in |
| 00004088 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 2.8750 in |
| 00004091 | N/A Bunting TT Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.0000 in | N/A 1200 sfpm | N/A 3/16 in | N/A 3.00 in |
| 00004094 | N/A Bunting TT Series 2.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.5000 in | N/A 1200 sfpm | N/A 1/8 in | N/A 3.25 in |
| 00004097 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A 1/16 in | N/A 3.3125 in |
| 00004103 | N/A Bunting TT Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.0000 in | N/A 1200 sfpm | N/A 3/16 in | N/A 3.6250 in |
| 00004106 | N/A Bunting TT Series 2.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.7500 in | N/A 1200 sfpm | N/A 1/4 in | N/A 3-7/8 in |
| 00004108 | N/A Bunting TT Series 2.0625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 2.0625 in | N/A 1200 sfpm | N/A 1/4 in | N/A 4.00 in |
| 00009127 | N/A Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.2500 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.6250 in |
| 00009133 | N/A Bunting EW Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3125 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.75 in |
| 00009139 | N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3750 in | N/A 1200 sfpm | N/A 1/32 in | N/A 0.75 in |
| 00009143 | N/A Bunting EW Series 0.4375 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.4375 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.75 in |
| 00009149 | N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A 1/16 in | N/A 0.75 in |
| 00009155 | N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A 3/16 in | N/A 0.8750 in |